2D Поиск
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Перетащите файл сюдаили
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

CMK2-P-00-25-25-25-FP1

Развернуть таблицу
EN
1/5
Type
TYPE
Mounting style
MA
Bore size
BORE [mm]
Port thread
PTT
Stroke length
STROKE [mm]
Adjustable stroke range
ASR [mm]
Option bellows
OPTBLWS
Option push-in joint
OPTPJOINT
Option piston rod material
OPTPRM
Accessory
ACC1
Accessory
ACC2
Position of stroke
POS [mm]
1
2
3
4
CMK2-P
00: Basic type
20
Blank: Rc thread
25
25
None
None
None: Carbon steel
None
None
0
CMK2-P
00: Basic type
25
Blank: Rc thread
25
25
None
None
None: Carbon steel
None
None
0
CMK2-P
00: Basic type
32
Blank: Rc thread
25
25
None
None
None: Carbon steel
None
None
0
CMK2-P
00: Basic type
40
Blank: Rc thread
25
25
None
None
None: Carbon steel
None
None
0
Показать сжатый показ (4 конфигурируемого продукта)
ShorttextDouble acting stroke adjustable type (extended)
Последнее изменение25.03.2022 07:20:42
Единица

Классификации

CNS

CNSERPBASE Object Properties